(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

VERDEXEL Flex Unisex Long Sleeved Pair Jacket, VES2147 Top

VERDEXEL Flex Unisex Long Sleeved Pair Jacket, VES2147 Top

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,628.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3120134602
3120134604
3120134605
3120134606
3120134607
3120134608
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Amount Of Content

฿ 2,628.58

WORK CLOTHES 1 Piece(s) 10 Day(s) SS 4548890118192 1 Pair

฿ 2,628.58

WORK CLOTHES 1 Piece(s) 10 Day(s) M 4548890118215 1 Pair

฿ 2,628.58

WORK CLOTHES 1 Piece(s) 10 Day(s) L 4548890118222 1 Pair

฿ 2,628.58

WORK CLOTHES 1 Piece(s) 10 Day(s) LL 4548890118239 1 Pair

฿ 2,628.58

WORK CLOTHES 1 Piece(s) 10 Day(s) 3L 4548890118246 1 Pair

฿ 2,628.58

WORK CLOTHES 1 Piece(s) 10 Day(s) 4L 4548890118253 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Color Details
    Navy
  • Material Quality
    65% Polyester, 35% Cotton Burberry Fastener/Resin Dot Button (Placket, Chest Pockets, Cuffs, Roll-up)
  • Weight(g)
    500
  • Amount Of Content
    1 Pair

Product Description

[Features]
· VERDEXEL series has advanced features such as a new 3D cut structure (outerwear), Easy Flex (pants), full leg opening specification (pants), etc.
· Flexibly supports the various movements of workers.
· Back aeration
· Roll-up sleeves
· New 3D cut structure
· Curved flap pockets
· Double pocket on the right breast
· Super deodorant tape

Part Number
3120134602
3120134604
3120134605
3120134606
3120134607
3120134608
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Amount Of Content

฿ 2,628.58

WORK CLOTHES 1 Piece(s) 10 Day(s) SS 4548890118192 1 Pair

฿ 2,628.58

WORK CLOTHES 1 Piece(s) 10 Day(s) M 4548890118215 1 Pair

฿ 2,628.58

WORK CLOTHES 1 Piece(s) 10 Day(s) L 4548890118222 1 Pair

฿ 2,628.58

WORK CLOTHES 1 Piece(s) 10 Day(s) LL 4548890118239 1 Pair

฿ 2,628.58

WORK CLOTHES 1 Piece(s) 10 Day(s) 3L 4548890118246 1 Pair

฿ 2,628.58

WORK CLOTHES 1 Piece(s) 10 Day(s) 4L 4548890118253 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1