1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Heavy-duty Stapler with Flat Clinch (Vaimo 80)

STAPLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Compact Heavy-duty Stapler with Flat Clinch (Vaimo 80)
  • Compact Heavy-duty Stapler with Flat Clinch (Vaimo 80)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,567.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact Heavy-duty Stapler which easily binds a maximum of 80 sheets with 1 staple.
[Features]
· Able to bind from 2 to a maximum of about 80 sheets with 1 staple.
· Prevents distortion of thin staples by concentrating force in the linear direction while accurately protecting both bends of the staple.
· Prevents distortion/fallout by supporting the center face of the staple from the bottom with a leaf spring.
· Staples held by the driver are retained vertically throughout to enable them to pass through.
[Applications]
· Equipped with a light binding mechanism that uses the lever principle.

เครื่องเย็บกระดาษ Extremly Powerful Stapler

Flat Clinch Mechanism enables stapling 2 to 80 sheets with ease

เครื่องเย็บกระดาษ Flat Clinch

With flat clinch the filling space is reduced by 25% 

เครื่องเย็บกระดาษ  Use 80% Less effort

Max unique machanism will reduce stapling effort by 70% compared to normal stapler

เครื่องเย็บกระดาษ Easy front loading

Max's unique mechanism reduces stapling effort by more than 70%


Vaimo80 Introduction Video

เครื่องเย็บกระดาษ Vaimo80




Part Number
HD-11UFL/W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,567.00

STAPLER 1 Piece(s) 31 Day(s)

Loading...

  1. 1