(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Desktop Sealer Welding Exclusive Type Maximum sealing thickness (mm): 0.4

Desktop Sealer Welding Exclusive Type Maximum sealing thickness (mm): 0.4

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FV803-01

  • Product Type
    Desktop Sealer
  • Specifications
    For welding only
  • Maximum sealing thickness(mm)
    0.4
  • Sealing width(mm)
    5
  • Sealing length(mm)
    200
  • Power Consumption(W)
    500
  • Width(mm)
    100
  • Depth(mm)
    400
  • Height(mm)
    250
  • Suitable Material
    Polyethylene (PE) / Polypropylene (PP) / Aluminum Vapor Deposited Bag / Gazette Bag, etc.
  • JAN Code
    4962615026300
  • Trusco Code
    356-5041
  • Power Supply
    100V
  • Accessory
    Heater (x1), BOX Driver
  • Amount Of Content
    1 unit
Part Number
FV803-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,038.00

COMMODITY WIRING 1 Piece(s) 14 Day(s) 1 unit

Basic Specifications

  • Product Type
    Desktop Sealer
  • Specifications
    For welding only
  • Maximum sealing thickness(mm)
    0.4
  • Sealing width(mm)
    5
  • Sealing length(mm)
    200
  • Power Consumption(W)
    500
  • Width(mm)
    100
  • Depth(mm)
    400
  • Height(mm)
    250
  • Suitable Material
    Polyethylene (PE) / Polypropylene (PP) / Aluminum Vapor Deposited Bag / Gazette Bag, etc.
  • JAN Code
    4962615026300
  • Trusco Code
    356-5041
  • Power Supply
    100V
  • Accessory
    Heater (x1), BOX Driver
  • Amount Of Content
    1 unit

Product Description

[Features]
· With a lamp to indicate the task sequence, allowing anyone to perform clean and smooth work.
· Can accommodate even thick bags despite its compact size and lightweight design.

Specifications of FV803-01

  • Product Type
    Desktop Sealer
  • Specifications
    For welding only
  • Maximum sealing thickness(mm)
    0.4
  • Sealing width(mm)
    5
  • Sealing length(mm)
    200
  • Power Consumption(W)
    500
  • Width(mm)
    100
  • Depth(mm)
    400
  • Height(mm)
    250
  • Suitable Material
    Polyethylene (PE) / Polypropylene (PP) / Aluminum Vapor Deposited Bag / Gazette Bag, etc.
  • JAN Code
    4962615026300
  • Trusco Code
    356-5041
  • Power Supply
    100V
  • Accessory
    Heater (x1), BOX Driver
  • Amount Of Content
    1 unit
Part Number
FV803-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,038.00

COMMODITY WIRING 1 Piece(s) 14 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1