(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Floor Protective Tape KZ-22 Green

Floor Protective Tape KZ-22 Green

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J2110-PACK

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.13
  • Color Details
    Green
  • JAN Code
    4904140781101
  • Material (base)
    Polyethylene film
  • Adhesive
    Acrylic
  • Individual Packaging (Pillow Packaging)
    1
  • Interior
    -
  • Exterior
    30
  • Amount Of Content
    1 Box (30 Rolls)
Part Number
J2110-PACK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,180.32

ADHESIVE CLOTH TAPES 30 Piece(s) 7 Day(s) 1 Box (30 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.13
  • Color Details
    Green
  • JAN Code
    4904140781101
  • Material (base)
    Polyethylene film
  • Adhesive
    Acrylic
  • Individual Packaging (Pillow Packaging)
    1
  • Interior
    -
  • Exterior
    30
  • Amount Of Content
    1 Box (30 Rolls)

Product Description

Film type floor curing tape, highly tearable by hand.
[Features]
· Double-sided tape that can be cut simply by hand, with no cutter necessary.
· A tape that leaves almost no glue residue on floors even after being adhered for a long time.
· Floor curing tape with light release and excellent workability.
[Applications]
· For protection and temporary fixation of components.
· For holding and fixing curing sheets to wood flooring.

Specifications of J2110-PACK

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.13
  • Color Details
    Green
  • JAN Code
    4904140781101
  • Material (base)
    Polyethylene film
  • Adhesive
    Acrylic
  • Individual Packaging (Pillow Packaging)
    1
  • Interior
    -
  • Exterior
    30
  • Amount Of Content
    1 Box (30 Rolls)
Part Number
J2110-PACK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,180.32

ADHESIVE CLOTH TAPES 30 Piece(s) 7 Day(s) 1 Box (30 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1