(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper Joint Tape AH-9008

Hyper Joint Tape AH-9008

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J1250-PACK

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Color Details
    Gray
  • JAN Code
    4904140772505
  • Material (base)
    Release-paper + Acrylic Foam
  • Adhesive
    Acrylic
  • Individual Packaging (Pillow Packaging)
    1
  • Interior (decorative box)
    15
  • Exterior
    60
  • Amount Of Content
    1 Box (60 Rolls)
Part Number
J1250-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 41,974.91

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

3 Day(s) 1 Box (60 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Color Details
    Gray
  • JAN Code
    4904140772505
  • Material (base)
    Release-paper + Acrylic Foam
  • Adhesive
    Acrylic
  • Individual Packaging (Pillow Packaging)
    1
  • Interior (decorative box)
    15
  • Exterior
    60
  • Amount Of Content
    1 Box (60 Rolls)

Product Description

Tape compliant with JIS Z11541 (High potential pressure sensitive adhesive double coated tape) type 1-1.
[Features]
· Excellent flexibility, and can conform to the distortion or shape change of adherends.
· Excellent durability and heat resistance, and can be used outdoors.
[Applications]
· For fixing car exterior components (emblems).
· For adhering and fixing various building materials and housing parts.

Specifications of J1250-PACK

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Color Details
    Gray
  • JAN Code
    4904140772505
  • Material (base)
    Release-paper + Acrylic Foam
  • Adhesive
    Acrylic
  • Individual Packaging (Pillow Packaging)
    1
  • Interior (decorative box)
    15
  • Exterior
    60
  • Amount Of Content
    1 Box (60 Rolls)
Part Number
J1250-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 41,974.91

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

3 Day(s) 1 Box (60 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1