(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Strong Double-Sided Tape for Rough Surface

Ultra-Strong Double-Sided Tape for Rough Surface

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J1010-PACK

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    1.2
  • Color Details
    White
  • JAN Code
    4904140770105
  • Material (base)
    Release-paper + Special Polyolefinic Foam
  • Adhesive
    Acrylic
  • Individual Packaging (Pillow Packaging)
    1
  • Interior (decorative box)
    10
  • Exterior
    40
  • Amount Of Content
    1 Box (40 Rolls)
Part Number
J1010-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 22,116.47

ADHESIVE CLOTH TAPES 1 Pack(s)

40 Pieces Per Package

6 Day(s) 1 Box (40 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    1.2
  • Color Details
    White
  • JAN Code
    4904140770105
  • Material (base)
    Release-paper + Special Polyolefinic Foam
  • Adhesive
    Acrylic
  • Individual Packaging (Pillow Packaging)
    1
  • Interior (decorative box)
    10
  • Exterior
    40
  • Amount Of Content
    1 Box (40 Rolls)

Product Description

Ultra strong double-sided tape with acrylic adhesive on special foamed polyolefin base material.
[Features]
· Superior adhesion to rough surfaces, and does not require primer treatment.
· No open time necessary until the adhesive dries, reducing the process time.
· Exhibits excellent adhesiveness in low temperatures, also suitable for work in winter.
[Applications]
· For temporary fixing of plasterboard, plywood, and concrete, etc.
· For adhesion to coated steel plate.

Specifications of J1010-PACK

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    1.2
  • Color Details
    White
  • JAN Code
    4904140770105
  • Material (base)
    Release-paper + Special Polyolefinic Foam
  • Adhesive
    Acrylic
  • Individual Packaging (Pillow Packaging)
    1
  • Interior (decorative box)
    10
  • Exterior
    40
  • Amount Of Content
    1 Box (40 Rolls)
Part Number
J1010-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 22,116.47

ADHESIVE CLOTH TAPES 1 Pack(s)

40 Pieces Per Package

6 Day(s) 1 Box (40 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1