Extra-Large Helmet ST-0169L Type (with Rain Preventing Groove and Shock Absorbing Liner) ST-0169L-FZ-EPA

Brand :
TANIZAWA

Caution

    Product Description

    [Features]
    · Extra-large. About 560 mm to 650 mm (head circumference)
    · Features raindrop preventing grooves for preventing annoying drips when working in rainy weather.
    · One-touch ratchet type head band allows for easy size adjustment.
    · Insulation performance test rated product. (Ministry of Health, Labor and Welfare of Japan "Standards for Protective Gear, etc., for Insulation")
    [Applications]
    · For protection from flying and falling objects/protection during falls (with liner)/electricity (working voltage 7000V or less)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat