PC Resin Helmet ST-189 Model (including raindrop prevention groove, shock absorbing liner) ST-189-SH-EPA

Caution
Product Description
[Features]
· Helmet equipped with "air light" have no Styrofoam shock absorbent liner, for more space inside the helmet, and a significant improvement in ventilation.
· Features raindrop preventing grooves for preventing annoying drips when working in rainy weather.
· One-touch ratchet type head band allows for easy size adjustment.
· Includes a protective shield to protect the eyes. When not in use, it can be stored inside the helmet.
· Insulation performance test rated product. (Ministry of Health, Labor and Welfare of Japan "Standards for Protective Gear, etc., for Insulation")
[Applications]
· For protection from flying and falling objects/protection during falls (with liner)/electricity (working voltage 7000V or less)