(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FRP Resin, Helmet Airlight ST-101 (with Shield Surface, Shock Absorbing Liner) ST-101J-SH-EPA

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ST-101J-SH-EPA-W3

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    Yes
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Size
    Configurable
  • Interior
    J Type
  • Hard Hat
    Corresponds To
  • With groove
    Non-Compatible
  • EPA
    Available
  • Mass(g)
    460
  • Amount Of Content
    1 pc.
Part Number
ST-101J-SH-EPA-W3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,987.51

HELMETS 1 Piece(s) 8 Day(s) 1 pc.

Basic Specifications

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    Yes
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Size
    Configurable
  • Interior
    J Type
  • Hard Hat
    Corresponds To
  • With groove
    Non-Compatible
  • EPA
    Available
  • Mass(g)
    460
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Helmet equipped with "air light" have no Styrofoam shock absorbent liner, for more space inside the helmet, and a significant improvement in ventilation.
· Features ventilation pores for reduced stuffiness inside helmet.
· One-touch ratchet type head band allows for easy size adjustment.
· Includes a protective shield to protect the eyes. When not in use, it can be stored inside the helmet.
[Applications]
· For protection from flying/falling objects and protection during falls (liner included).

Specifications of ST-101J-SH-EPA-W3

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    Yes
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Size
    Configurable
  • Interior
    J Type
  • Hard Hat
    Corresponds To
  • With groove
    Non-Compatible
  • EPA
    Available
  • Mass(g)
    460
  • Amount Of Content
    1 pc.
Part Number
ST-101J-SH-EPA-W3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,987.51

HELMETS 1 Piece(s) 8 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1