1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counterbore with Drill (for Countersunk Small Screws) DCB-S

Counterbore with Drill (for Countersunk Small Screws) DCB-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,595.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
Materials: HSS-Co
Work material: general steel: ○Work material: cast iron: ○
Work material: aluminum: ○Work material: copper: ○
Drill bit tolerance: h8, Cutting diameter tolerance: h8

Part Number
DCB-SM3
DCB-SM4
DCB-SM5
DCB-SM6
DCB-SM8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Blade Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Drill Diameter
(mm)
Drill Length
(mm)
Blade diameter
(mm)

฿ 1,595.81

D1T END MILL 1 Piece(s) 6 Day(s) M3146563.4136.4

฿ 1,900.58

D1T END MILL 1 Piece(s) 7 Day(s) M4147064.5188.4

฿ 2,281.53

D1T END MILL 1 Piece(s) 7 Day(s) M5158085.52210.4

฿ 2,891.05

D1T END MILL 1 Piece(s) 7 Day(s) M61785106.62512.5

฿ 3,805.34

D1T END MILL 1 Piece(s) 7 Day(s) M819901292816.5

Loading...

  1. 1

Basic Information

Work Material: General Steel Work Material: Cast Iron Work material / Aluminum
Work Material: Copper Drill Diameter Tolerance h8 Blade diameter tolerance h8
Material Cobalt HSS