(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
Materials: HSS-Co
Work material: general steel: ○Work material: cast iron: ○
Work material: aluminum: ○Work material: copper: ○
Part Number |
---|
CBJIS6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Outer diameter of blade (mm) | Outer diameter tolerance (mm) | Guide Diameter (mm) | Guide Diameter Tolerance (mm) | Blade Length (mm) | Guide Length (mm) | Overall Length (mm) | Handle diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,888.30 | D1T END MILL | 1 Piece(s) | 7 Day(s) | CBJIS6 | 11 | +0.050~+0.093 | 6.4 | -0.047~-0.025 | 18 | 6 | 106 | 8 |
Loading...
Work Material: General Steel | ○ | Work Material: Cast Iron | ○ | Work material / Aluminum | ○ |
---|---|---|---|---|---|
Work Material: Copper | ○ | Material | Cobalt HSS |
Please check the type/dimensions/specifications of the part CBJIS6 in the Counterbore (JIS Type II) CBJIS series.
Part Number |
---|
CBJIS10 |
CBJIS12 |
CBJIS3 |
CBJIS4 |
CBJIS5 |
CBJIS8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Outer diameter of blade (mm) | Outer diameter tolerance (mm) | Guide Diameter (mm) | Guide Diameter Tolerance (mm) | Blade Length (mm) | Guide Length (mm) | Overall Length (mm) | Handle diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,331.63 | 1 Piece(s) | 7 Day(s) | CBJIS10 | 17.5 | +0.060~+0.103 | 10.5 | -0.091 | 25 | 10 | 150 | 12 | ||
฿ 4,298.72 | 1 Piece(s) | 7 Day(s) | CBJIS12 | 20 | +0.060~+0.103 | 13 | -0.091 | 25 | 12 | 152 | 12 | ||
฿ 1,253.82 | 1 Piece(s) | 7 Day(s) | CBJIS3 | 6.5 | +0.042~+0.078 | 3.2 | -0.038~-0.020 | 14 | 3 | 71 | 6 | ||
฿ 1,553.45 | 1 Piece(s) | 7 Day(s) | CBJIS4 | 8 | +0.042~+0.078 | 4.3 | -0.038~-0.020 | 14 | 4 | 85 | 6 | ||
฿ 1,669.96 | 1 Piece(s) | 7 Day(s) | CBJIS5 | 9.5 | +0.042~+0.078 | 5.3 | -0.038~-0.020 | 18 | 5 | 95 | 8 | ||
฿ 2,407.00 | 1 Piece(s) | 7 Day(s) | CBJIS8 | 14 | +0.050~+0.093 | 8.4 | -0.047~-0.025 | 22 | 8 | 118 | 12 |
How can we improve?
How can we improve?