1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Counterbore (JIS Type II) CBJIS (Part Number)

D1T END MILL

Counterbore (JIS Type II) CBJIS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,253.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
Materials: HSS-Co
Work material: general steel: ○Work material: cast iron: ○
Work material: aluminum: ○Work material: copper: ○

Part Number
CBJIS6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Outer diameter of blade
(mm)
Outer diameter tolerance
(mm)
Guide Diameter
(mm)
Guide Diameter Tolerance
(mm)
Blade Length
(mm)
Guide Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)

฿ 1,888.30

D1T END MILL 1 Piece(s) 7 Day(s) CBJIS611+0.050~+0.0936.4-0.047~-0.0251861068

Loading...

  1. 1

Basic Information

Work Material: General Steel Work Material: Cast Iron Work material / Aluminum
Work Material: Copper Material Cobalt HSS

Please check the type/dimensions/specifications of the part CBJIS6 in the Counterbore (JIS Type II) CBJIS series.

Products with similar specification

Part Number
CBJIS10
CBJIS12
CBJIS3
CBJIS4
CBJIS5
CBJIS8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Outer diameter of blade
(mm)
Outer diameter tolerance
(mm)
Guide Diameter
(mm)
Guide Diameter Tolerance
(mm)
Blade Length
(mm)
Guide Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)

฿ 3,331.63

1 Piece(s) 7 Day(s) CBJIS1017.5+0.060~+0.10310.5-0.091251015012

฿ 4,298.72

1 Piece(s) 7 Day(s) CBJIS1220+0.060~+0.10313-0.091251215212

฿ 1,253.82

1 Piece(s) 7 Day(s) CBJIS36.5+0.042~+0.0783.2-0.038~-0.020143716

฿ 1,553.45

1 Piece(s) 7 Day(s) CBJIS48+0.042~+0.0784.3-0.038~-0.020144856

฿ 1,669.96

1 Piece(s) 7 Day(s) CBJIS59.5+0.042~+0.0785.3-0.038~-0.020185958

฿ 2,407.00

1 Piece(s) 7 Day(s) CBJIS814+0.050~+0.0938.4-0.047~-0.02522811812