1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Cutter for Small Countersunk Screws SCB

Milling Cutter for Small Countersunk Screws SCB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 898.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A counterbore milling cutter for countersunk head machine screws, SCB.
5 types.
The material is HSS.

Part Number
SCB3
SCB4
SCB5
SCB6
SCB8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Outer diameter of blade
(mm)
Guide Diameter
(mm)
Blade Length
(mm)
Guide Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)

฿ 898.06

D1T END MILL 1 Piece(s) 7 Day(s) 36.43.26.53.5406

฿ 1,041.29

D1T END MILL 1 Piece(s) 7 Day(s) 48.44.384.5506

฿ 1,126.87

D1T END MILL 1 Piece(s) 7 Day(s) 510.45.3115558

฿ 1,358.44

D1T END MILL 1 Piece(s) 7 Day(s) 612.56.41266010

฿ 1,718.48

D1T END MILL 1 Piece(s) 6 Day(s) 816.58.41676512

Loading...

  1. 1

Basic Information

Work Material: General Steel Work Material: Cast Iron Work material / Aluminum
Work Material: Copper Outer diameter tolerance(mm) 0~+0.02 Guide Diameter Tolerance(mm) -0.05~0
Material High-speed steel