(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A counterbore milling cutter for countersunk head machine screws (for hex socket head cap screws), SCB.
The material is HSS.
Part Number |
---|
CB1/2 |
CB1/4 |
CB3 |
CB3/8 |
CB4 |
CB5 |
CB5/16 |
CB6 |
CB8 |
CB10 |
CB12 |
CB14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Outer diameter of blade (mm) | Guide Diameter (mm) | Blade Length (mm) | Guide Length (mm) | Overall Length (mm) | Handle diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,760.28 | D1T END MILL | 1 Piece(s) | 7 Day(s) | 1/2 | 20 | 13.2 | 18 | 10 | 80 | 12 | ||
฿ 1,424.19 | D1T END MILL | 1 Piece(s) | 7 Day(s) | 1/4 | 11 | 6.6 | 14 | 6 | 60 | 8 | ||
฿ 840.36 | D1T END MILL | 1 Piece(s) | 7 Day(s) | 3 | 6.5 | 3.2 | 6.5 | 3.5 | 40 | 6 | ||
฿ 1,966.04 | D1T END MILL | 1 Piece(s) | 7 Day(s) | 3/8 | 15 | 9.8 | 18 | 8 | 70 | 12 | ||
฿ 1,086.90 | END MILL | 1 Piece(s) | 6 Day(s) | 4 | 8 | 4.3 | 10 | 5 | 50 | 6 | ||
฿ 1,114.25 | END MILL | 1 Piece(s) | 6 Day(s) | 5 | 9.5 | 5.3 | 12 | 5 | 55 | 8 | ||
฿ 1,642.81 | D1T END MILL | 1 Piece(s) | 7 Day(s) | 5/16 | 14 | 8.3 | 16 | 7 | 65 | 12 | ||
฿ 1,311.58 | END MILL | 1 Piece(s) | Same day | 6 | 11 | 6.4 | 14 | 6 | 60 | 8 | ||
฿ 1,648.91 | D1T END MILL | 1 Piece(s) | 6 Day(s) | 8 | 14 | 8.4 | 16 | 7 | 65 | 12 | ||
฿ 1,875.53 | D1T END MILL | 1 Piece(s) | 7 Day(s) | 10 | 17.5 | 10.5 | 18 | 8 | 70 | 12 | ||
฿ 2,509.13 | D1T END MILL | 1 Piece(s) | 7 Day(s) | 12 | 20 | 13 | 18 | 10 | 80 | 12 | ||
฿ 3,123.07 | D1T END MILL | 1 Piece(s) | 7 Day(s) | 14 | 23 | 15 | 20 | 12 | 85 | 12 |
Loading...
Work Material: General Steel | ○ | Work Material: Cast Iron | ○ | Work material / Aluminum | ○ |
---|---|---|---|---|---|
Work Material: Copper | ○ | Outer diameter tolerance(mm) | 0~+0.20 | Guide Diameter Tolerance(mm) | -0.05~0 |
Material | High-speed steel |
How can we improve?
How can we improve?