1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chamfering Reamer (3-Flute) MC

Chamfering Reamer (3-Flute) MC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,343.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Chamfering reamers with an overall length of 55 to 95 mm and handle diameters of 8 mm, 10 mm and 12 mm.

Part Number
MC60-7-60
MC60-15-60
MC60-25-60
MC60-35-60
MC60-45-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip angle (θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Handle length
(mm)
Handle diameter
(mm)
Tip diameter
(mm)
Nominal Chamfering range
(mm)

฿ 1,582.49

D1T CHAMFERING TOOLS 1 Piece(s) 7 Day(s) 60°855Double-end8-7X60°2–7

฿ 2,318.48

D1T CHAMFERING TOOLS 1 Piece(s) 7 Day(s) 60°16654810-15X60°3 to 15

฿ 3,703.76

D1T CHAMFERING TOOLS 1 Piece(s) 7 Day(s) 60°26805712325X60°5~25

฿ 6,256.60

D1T CHAMFERING TOOLS 1 Piece(s) 7 Day(s) 60°36906312835X60°10~35

฿ 9,249.52

D1T CHAMFERING TOOLS 1 Piece(s) 7 Day(s) 60°469564121345X60°15–45

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal work material General steel / Cast Iron / Aluminum / Copper Single blade, two blades Single blade
Peripheral Blade Y/N Available Tool Material Type Cobalt HSS