1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helix Reamer HLX (HLX1)

D1T HSS REAMERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The material is HSS-Co.
Tool Material: High-speed steel
Flute shape: Spiral/helical/broach
Work material: General steel / stainless steel / cast iron / aluminum / copper
Work material details: Steel alloy, compatible
Groove shape: Helical
Shank type: Straight shank

Part Number
HLX1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Handle length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Chamfer
(mm)
Length under neck
(mm)
Shank diameter tolerance
(mm)

฿ 2,864.34

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 11020401.52.520-(0.01~0.02)

Loading...

  1. 1

Basic Information

Shank Type Straight shank work material General steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel Groove Shape Helical
Material Cobalt HSS

Please check the type/dimensions/specifications of the part HLX1 in the Helix Reamer HLX series.

Products with similar specification

Part Number
HLX1.01
HLX1.02
HLX1.03
HLX1.04
HLX1.05
HLX1.06
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Handle length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Chamfer
(mm)
Length under neck
(mm)
Shank diameter tolerance
(mm)

฿ 3,188.39

1 Piece(s) 6 Day(s) 1.011020401.52.520+0.007~+0.009

฿ 3,188.39

1 Piece(s) 6 Day(s) 1.021020401.52.520+0.007~+0.009

฿ 3,188.39

1 Piece(s) 6 Day(s) 1.031020401.52.520+0.007~+0.009

฿ 3,188.39

1 Piece(s) 6 Day(s) 1.041020401.52.520+0.007~+0.009

฿ 3,188.39

1 Piece(s) 6 Day(s) 1.051020401.52.520+0.007~+0.009

฿ 3,188.39

1 Piece(s) 6 Day(s) 1.061020401.52.520+0.007~+0.009