1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chucking Reamer CR (Part Number)

D1T HSS REAMERS

Chucking Reamer CR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,781.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The bite section is 45°.

Part Number
CR4.06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,781.94

D1T HSS REAMERS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Tool Diameter(mm) 4.06 Shank Type Straight shank work material General steel / Cast Iron / Aluminum / Copper
Groove Length(mm) 30 Groove Shape Straight Overall Length(mm) 110
Handle diameter(mm) 3.5 Number of flutes 6 Material High-speed steel