1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Hand Reamer LHR (Part Number)

Long Hand Reamer LHR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,084.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The material is HSS.
Tool Material: High-speed steel
Flute shape: Straight
Work material: General steel / stainless steel / cast iron / aluminum / copper
Work material details: Steel alloy, compatible
Shank type: Straight shank

Part Number
LHR1-50-100
LHR1.1-50-100
LHR1.2-50-100
LHR1.3-50-100
LHR1.4-50-100
LHR1.6-60-100
LHR1.7-60-100
LHR1.8-60-100
LHR1.9-60-100
LHR2-60-100
LHR2.01-60-100
LHR2.02-60-100
LHR2.03-60-100
LHR2.04-60-100
LHR2.05-60-100
LHR2.1-60-100
LHR2.2-60-100
LHR2.3-60-100
LHR2.4-60-100
LHR2.5-60-100
LHR2.6-60-100
LHR2.7-60-100
LHR2.8-60-100
LHR2.9-60-100
LHR2.95-60-100
LHR2.96-60-100
LHR2.97-60-100
LHR2.98-60-100
LHR2.99-60-100
LHR3-60-100
LHR3.01-60-100
LHR3.02-60-100
LHR3.03-60-100
LHR3.04-60-100
LHR3.05-60-100
LHR3.1-60-100
LHR3.2-60-100
LHR3.3-60-100
LHR3.4-60-100
LHR3.5-60-100
LHR3.6-80-120
LHR3.7-80-120
LHR3.8-80-120
LHR3.9-80-120
LHR3.95-80-120
LHR3.96-80-120
LHR3.97-80-120
LHR3.98-80-120
LHR3.99-80-120
LHR4-60-100
LHR4-80-120
LHR4.01-80-120
LHR4.02-80-120
LHR4.03-80-120
LHR4.04-80-120
LHR4.05-80-120
LHR4.1-80-120
LHR4.2-80-120
LHR4.3-80-120
LHR4.4-80-120
LHR4.5-80-120
LHR4.6-80-120
LHR4.7-80-120
LHR4.8-80-120
LHR4.9-80-120
LHR4.95-100-140
LHR4.96-100-140
LHR4.97-100-140
LHR4.98-100-140
LHR4.99-100-140
LHR5-100-140
LHR5-120-160
LHR5.01-100-140
LHR5.02-100-140
LHR5.03-100-140
LHR5.04-100-140
LHR5.05-100-140
LHR5.1-100-140
LHR5.2-100-140
LHR5.3-100-140
LHR5.4-100-140
LHR5.5-100-150
LHR5.6-100-150
LHR5.7-100-150
LHR5.8-100-150
LHR5.9-100-150
LHR5.95-100-150
LHR5.96-100-150
LHR5.97-100-150
LHR5.98-100-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Number of flutes

฿ 999,999,999.00

D1T HSS REAMERS 1 Piece(s) Quote 15010024

฿ 4,636.91

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 1.15010024

฿ 4,636.91

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 1.25010024

฿ 4,636.91

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 1.35010024

฿ 4,636.91

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 1.45010024

฿ 4,077.28

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 1.66010034

฿ 4,077.28

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 1.76010034

฿ 4,077.28

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 1.86010034

฿ 4,077.28

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 1.96010034

฿ 2,850.32

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 26010034

฿ 3,366.89

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.016010034

฿ 3,366.89

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.026010034

฿ 3,366.89

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.036010034

฿ 3,366.89

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.046010034

฿ 3,366.89

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.056010034

฿ 2,821.73

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.16010034

฿ 2,821.73

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.26010034

฿ 2,821.73

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.36010034

฿ 2,821.73

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.46010034

฿ 2,563.02

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.56010034

฿ 2,563.02

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.66010034

฿ 2,563.02

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.76010034

฿ 2,563.02

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.86010034

฿ 2,563.02

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.96010034

฿ 3,052.10

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.956010034

฿ 3,052.10

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.966010034

฿ 3,052.10

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.976010034

฿ 3,052.10

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.986010034

฿ 3,052.10

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 2.996010034

฿ 2,332.59

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 36010036

฿ 2,694.49

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.01601003.016

฿ 2,694.49

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.02601003.026

฿ 2,694.49

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.03601003.036

฿ 2,694.49

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.04601003.046

฿ 2,694.49

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.05601003.056

฿ 2,261.50

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.1601003.16

฿ 2,261.50

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.2601003.26

฿ 2,261.50

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.3601003.36

฿ 2,261.50

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.4601003.46

฿ 2,261.50

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.5601003.56

฿ 2,333.57

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.6801203.66

฿ 2,333.57

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.7801203.76

฿ 2,333.57

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.8801203.86

฿ 2,333.57

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.9801203.96

฿ 2,780.43

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.95801203.956

฿ 2,780.43

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.96801203.966

฿ 2,780.43

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.97801203.976

฿ 2,780.43

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.98801203.986

฿ 2,780.43

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.99801203.996

฿ 2,084.51

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 46010046

฿ 2,333.57

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 48012046

฿ 2,780.43

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.01801204.016

฿ 2,780.43

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.02801204.026

฿ 2,780.43

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.03801204.036

฿ 2,780.43

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.04801204.046

฿ 2,780.43

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.05801204.056

฿ 2,333.57

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.1801204.16

฿ 2,333.57

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.2801204.26

฿ 2,333.57

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.3801204.36

฿ 2,333.57

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.4801204.46

฿ 2,333.57

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.5801204.56

฿ 2,333.57

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.6801204.66

฿ 2,335.09

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.7801204.76

฿ 2,335.09

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.8801204.86

฿ 2,335.09

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.9801204.96

฿ 3,040.66

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.951001404.956

฿ 3,040.66

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.961001404.966

฿ 3,040.66

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.971001404.976

฿ 3,040.66

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.981001404.986

฿ 3,040.66

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.991001404.996

฿ 2,551.58

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 510014056

฿ 2,732.21

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 512016056

฿ 3,045.48

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.011001405.016

฿ 3,045.48

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.021001405.026

฿ 3,045.48

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.031001405.036

฿ 3,045.48

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.041001405.046

฿ 3,045.48

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.051001405.056

฿ 2,730.69

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.11001405.16

฿ 2,730.69

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.21001405.26

฿ 2,732.21

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.31001405.36

฿ 2,732.21

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.41001405.46

฿ 2,553.10

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.51001505.56

฿ 2,553.10

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.61001505.66

฿ 2,553.10

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.71001505.76

฿ 2,553.10

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.81001505.86

฿ 2,554.62

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.91001505.96

฿ 2,752.42

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.951001505.956

฿ 2,752.42

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.961001505.966

฿ 2,752.42

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.971001505.976

฿ 2,752.42

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.981001505.986

Loading...

Basic Information

Shank Type Straight shank work material General steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel Groove Shape Straight
Material High-speed steel