1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handle Reamer HR (HR1)

D1T HSS REAMERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Tip shape: 3.97 or less pointed center
Tool Material: High-speed steel
Flute shape: Straight
Work material: General steel / stainless steel / cast iron / aluminum / copper
Work material details: Steel alloy, compatible
Shank type: Straight shank

Part Number
HR1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Handle length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Chamfer
(mm)
Blade diameter tolerance
(mm)

฿ 1,166.11

D1T HSS REAMERS 1 Piece(s) 7 Day(s) 120154024+0.002~+0.006

Loading...

  1. 1

Basic Information

Shank Type Straight shank work material General steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel Groove Shape Straight
Shank diameter tolerance(mm) -0.05~-0.02 Material High-speed steel

Please check the type/dimensions/specifications of the part HR1 in the Handle Reamer HR series.

Products with similar specification

Part Number
HR0.43
HR0.44
HR0.45
HR1.01
HR1.02
HR1.03
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Handle length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Chamfer
(mm)
Blade diameter tolerance
(mm)

฿ 2,585.81

1 Piece(s) 6 Day(s) 0.4310143022.50~+0.005

฿ 2,585.81

1 Piece(s) 6 Day(s) 0.4410143022.50~+0.005

฿ 2,585.81

1 Piece(s) 6 Day(s) 0.4510143022.50~+0.005

฿ 1,369.59

1 Piece(s) 6 Day(s) 1.01201540240~+0.005

฿ 1,369.59

1 Piece(s) 6 Day(s) 1.02201540240~+0.005

฿ 1,369.59

1 Piece(s) 6 Day(s) 1.03201540240~+0.005