1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super 30 SUP (SUP1)

D1T CARBIDE REAMERS

Super 30 SUP (SUP1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tool Material: Carbide
Flute shape: Spiral/helical/broach
Work material: General steel / stainless steel / cast iron / aluminum / copper
Work material details: Steel alloy,
Groove shape: Spiral
Shank type: Straight shank

Part Number
SUP1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Chamfer
(mm)
Length under neck
(mm)

฿ 1,858.66

D1T CARBIDE REAMERS 1 Piece(s) 7 Day(s) 184112.516

Loading...

  1. 1

Basic Information

Shank Type Straight shank work material General steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel Groove Shape Spiral
Material Carbide

Please check the type/dimensions/specifications of the part SUP1 in the Super 30 SUP series.

Products with similar specification

Part Number
SUP0.33
SUP0.35
SUP0.37
SUP1.01
SUP1.02
SUP1.03
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Chamfer
(mm)
Length under neck
(mm)

฿ 5,274.33

1 Piece(s) 7 Day(s) 0.3384112-

฿ 5,274.33

1 Piece(s) 7 Day(s) 0.3584112-

฿ 5,274.33

1 Piece(s) 6 Day(s) 0.3784112-

฿ 2,215.67

1 Piece(s) 7 Day(s) 1.0110411.52.516

฿ 2,215.67

1 Piece(s) 7 Day(s) 1.0210411.52.516

฿ 2,215.67

1 Piece(s) 7 Day(s) 1.0310411.52.516