(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Harness Tape #234W/#232W/#246W/#234WS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,831.72 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
SH234W-19-20-BU-PACK
SH234W-19-20-SBU-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Color Details Amount Of Content

฿ 9,831.72

ADHESIVE CLOTH TAPES 1 Pack(s)

200 Pieces Per Package

3 Day(s) 10 Blue 1 Box (200 Rolls)

฿ 20,050.00

ADHESIVE CLOTH TAPES 1 Pack(s)

200 Pieces Per Package

Quote 10 Empty 1 Box (200 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.13
  • Adhesiveness(N/10mm)
    Superposition method: 19.4 / Peeling method: 1.42
  • Tensile Strength(N/10mm)
    19.6
  • Stretch(%)
    170
  • Volume resistivity(MΩ・cm)
    6.0×108
  • Withstand Voltage
    5000V
  • Amount Of Content
    1 Box (200 Rolls)

Product Description

[Features]
· PVC adhesive tape specially developed for electrical wiring of automobiles.
· Suitable for harsh environments, such as inside engine compartments, due to its excellent base material and adhesive strength.
· Good tightening state, and firmly adheres to adherends.
[Applications]
· For binding wire harnesses of automobiles, etc.
· For binding of wire harnesses in home appliances, communication devices, vending machines, etc.

Part Number
SH234W-19-20-BU-PACK
SH234W-19-20-SBU-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Color Details Amount Of Content

฿ 9,831.72

ADHESIVE CLOTH TAPES 1 Pack(s)

200 Pieces Per Package

3 Day(s) 10 Blue 1 Box (200 Rolls)

฿ 20,050.00

ADHESIVE CLOTH TAPES 1 Pack(s)

200 Pieces Per Package

Quote 10 Empty 1 Box (200 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1