(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Vinyl Tape #101

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SH101-50-20-BK-PACK

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Details
    Black
  • Adhesiveness(N/10mm)
    Test Plate: 1.10/Back: 1.90
  • Tensile Strength(N/10mm)
    28.2
  • Stretch(%)
    180
  • Volume resistivity(MΩ・cm)
    4.3×108
  • Withstand Voltage
    5000V
  • Amount Of Content
    1 Box (80 Rolls)
Part Number
SH101-50-20-BK-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 13,312.00

ADHESIVE CLOTH TAPES 1 Pack(s)

80 Pieces Per Package

7 Day(s) 1 Box (80 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Details
    Black
  • Adhesiveness(N/10mm)
    Test Plate: 1.10/Back: 1.90
  • Tensile Strength(N/10mm)
    28.2
  • Stretch(%)
    180
  • Volume resistivity(MΩ・cm)
    4.3×108
  • Withstand Voltage
    5000V
  • Amount Of Content
    1 Box (80 Rolls)

Product Description

[Features]
· PVC adhesive tape for JIS standard C2336 electrical insulation that was approved in the first examination after enactment.
· Material combustion test compliant product for railway vehicles (22-399K.)
· Strong adhesion for properly adhering to adherends.
· Good stretching, tearing by hand and tight winding, with excellent workability.
· 9 color variations for supporting various applications.
· Adhesive has been changed to a low-VOC product (*Volatile Organic Compounds).
[Applications]
· For terminal processing of wires and cables, and electrical insulation of joined parts.
· For binding and color coding of all sorts of wiring, piping, etc.
· Protection and binding for general household, construction and other applications.

Specifications of SH101-50-20-BK-PACK

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Details
    Black
  • Adhesiveness(N/10mm)
    Test Plate: 1.10/Back: 1.90
  • Tensile Strength(N/10mm)
    28.2
  • Stretch(%)
    180
  • Volume resistivity(MΩ・cm)
    4.3×108
  • Withstand Voltage
    5000V
  • Amount Of Content
    1 Box (80 Rolls)
Part Number
SH101-50-20-BK-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 13,312.00

ADHESIVE CLOTH TAPES 1 Pack(s)

80 Pieces Per Package

7 Day(s) 1 Box (80 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1