- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 81456
-
- Product Type 1
- Toilet Cleaning Implements
-
- Product Type 2
- Toilet Brush
-
- Color
- White
-
- Product Size(cm)
- Approximately 39.5 x 6 x 5
-
- Package Size(mm)
- 415×80×50
-
- JAN Code
- 4901065814563
-
- Mass(g)
- 85
-
- Material Details
- (Handle/Toe Box) Polypropylene (Nonwoven Fabric) / Exterior: Nylon / Polyester (with Abrasive Particles) / Interior: Polyester
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 218.70
|
BOWL BRUSHES
|
1 Piece(s)
|
|
Quote
|
1 pc. |
Basic Specifications
-
- Product Type 1
- Toilet Cleaning Implements
-
- Product Type 2
- Toilet Brush
-
- Color
- White
-
- Product Size(cm)
- Approximately 39.5 x 6 x 5
-
- Package Size(mm)
- 415×80×50
-
- JAN Code
- 4901065814563
-
- Mass(g)
- 85
-
- Material Details
- (Handle/Toe Box) Polypropylene (Nonwoven Fabric) / Exterior: Nylon / Polyester (with Abrasive Particles) / Interior: Polyester
-
- Amount Of Content
- 1 pc.
Product Description
Removes dirt with just water for a stunning sparkling finish.
[Features]
· Uses ultrafine cerium particle abrasives Special characteristics
· Our cerium oxide abrasive consists of special abrasive ultrafine cerium oxide particles that are about 1/30th the size of normal abrasive materials (used by our company). For this reason, it can remove dirt with water alone and resists scratching surfaces. More polishing causes the cerium oxide to react chemically with the surface of the glass to create a spotless finish.
Specifications of 81456
-
- Product Type 1
- Toilet Cleaning Implements
-
- Product Type 2
- Toilet Brush
-
- Color
- White
-
- Product Size(cm)
- Approximately 39.5 x 6 x 5
-
- Package Size(mm)
- 415×80×50
-
- JAN Code
- 4901065814563
-
- Mass(g)
- 85
-
- Material Details
- (Handle/Toe Box) Polypropylene (Nonwoven Fabric) / Exterior: Nylon / Polyester (with Abrasive Particles) / Interior: Polyester
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 218.70
|
BOWL BRUSHES
|
1 Piece(s)
|
|
Quote
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?