Dispenser Micropipette

Brand :
SHIBATAKAGAKU

Caution

    Product Description

    [Features]
    · Now includes a five-year warranty.
    · Four types of micro pipette are available with capacities ranging from 0.2 mL to 10 mL. Select the most appropriate type for the intended application.
    · The parts which come into contact with liquid are made of PP. This piston is made of PTFE.
    · Easy capacity settings: Turn the push button and the adjuster will move along the scale on the indicator.
    · Adjust the desired capacity so that it is in line with the scale on the indicator and then tighten the lock screw to dispense the same volume of liquid with excellent reproducibility.
    · Disposable tips: Only the inside of the tips will come into contact with the sample solution when taking in liquids, helping keep the main body free from contamination.
    · Replace the tips to allow for continuous use.
    · Lightweight and easy-to-operate grip: Can be used with one hand and in a single-action.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Dispenser Micropipette | SHIBATAKAGAKU | MISUMI Thailand