(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Glass Filter 25G Büchner Funnel Type

Glass Filter 25G Büchner Funnel Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 4,287.68 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
013110-25100
013110-2516
013110-25160
013110-25250
013110-2540
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Nominal Bore Size
(μm)

฿ 4,287.68

LABORATORY GLASSWARE 1 Piece(s) 14 Day(s) 4589988593668 25GP100 40 to 100 1 pc.

฿ 4,287.68

LABORATORY GLASSWARE 1 Piece(s) 5 Day(s) 4589988593675 25GP16 10 to 16 1 pc.

฿ 4,287.68

LABORATORY GLASSWARE 1 Piece(s) 14 Day(s) 4589988593682 25GP160 100 to 160 1 pc.

฿ 4,287.68

LABORATORY GLASSWARE 1 Piece(s) 12 Day(s) 4589988593699 25GP250 160 to 250 1 pc.

฿ 4,287.68

LABORATORY GLASSWARE 1 Piece(s) 12 Day(s) 4589988593705 25GP40 16 to 40 1 pc.

Basic Specifications

Product Description

For filtering liquids.
A Buchner funnel with a capacity of 450 mL and a glass filter.

Part Number
013110-25100
013110-2516
013110-25160
013110-25250
013110-2540
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Nominal Bore Size
(μm)

฿ 4,287.68

LABORATORY GLASSWARE 1 Piece(s) 14 Day(s) 4589988593668 25GP100 40 to 100 1 pc.

฿ 4,287.68

LABORATORY GLASSWARE 1 Piece(s) 5 Day(s) 4589988593675 25GP16 10 to 16 1 pc.

฿ 4,287.68

LABORATORY GLASSWARE 1 Piece(s) 14 Day(s) 4589988593682 25GP160 100 to 160 1 pc.

฿ 4,287.68

LABORATORY GLASSWARE 1 Piece(s) 12 Day(s) 4589988593699 25GP250 160 to 250 1 pc.

฿ 4,287.68

LABORATORY GLASSWARE 1 Piece(s) 12 Day(s) 4589988593705 25GP40 16 to 40 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Glass Filter 25G Büchner Funnel Type: related images