(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ground Glass Joint Test Tube with Flat Stopper

Ground Glass Joint Test Tube with Flat Stopper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 008380-25A

  • Product Model
    Connection Tube / Adapter
  • Capacity(ml)
    25
  • Materials
    Borosilicate Glass
  • Detail Types
    A
  • One Gradation(mL)
    0.5
  • JAN Code
    4589988588442
  • Stop Valve (Ground Glass Joint)
    16
  • Outside Diameter(mm)
    18
  • Height(mm)
    180
  • Types of Glass
    H
  • 1 pc.
Part Number
008380-25A
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 4,586.44

TUBE/FUNNEL 1 Pack(s)

10 Pieces Per Package

9 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Connection Tube / Adapter
  • Capacity(ml)
    25
  • Materials
    Borosilicate Glass
  • Detail Types
    A
  • One Gradation(mL)
    0.5
  • JAN Code
    4589988588442
  • Stop Valve (Ground Glass Joint)
    16
  • Outside Diameter(mm)
    18
  • Height(mm)
    180
  • Types of Glass
    H
  • 1 pc.

Product Description

[Features]
It is used when dividing a small amount of material for testing/inspection, etc.
It comes with a glass standard slide guide stopper.

Specifications of 008380-25A

  • Product Model
    Connection Tube / Adapter
  • Capacity(ml)
    25
  • Materials
    Borosilicate Glass
  • Detail Types
    A
  • One Gradation(mL)
    0.5
  • JAN Code
    4589988588442
  • Stop Valve (Ground Glass Joint)
    16
  • Outside Diameter(mm)
    18
  • Height(mm)
    180
  • Types of Glass
    H
  • 1 pc.
Part Number
008380-25A
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 4,586.44

TUBE/FUNNEL 1 Pack(s)

10 Pieces Per Package

9 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1