Desktop Sealer Welding / Fusing Type Maximum sealing thickness (mm): 0.4

Brand :
HAKKO

Caution

    Product Description

    [Features]
    · Supports both separate welding and fusing for different applications.
    · Sealer with cutter mechanism that seal-welds even thick bags (aluminum vapor deposition bags, gusseted bags, nonwoven fabrics, etc.).

    Features

    ●Welding and melting can be selectively used depending on the applications.
    ●It is a sealer with cutter mechanism that can seal weld heavy bags (aluminum-metallized bags, gazette bags, non-woven fabrics, etc.)

    Specification

    ●Seal Dimension(mm) W x L:5 x 350
    ●Electricity Consumption(W):800
    ●Weldable/Meltable
    ●Max Seal Thickness: 0.4mm
    ●Power Supply: 100V

    Accessories

    ●Heater for Welding(1 piece), Heater for Melting(2 pieces), fluoropolymer Tape(2 pieces), Adhesive Tape(2 pieces), Insulating Mats from Rubber(2 sheets)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Desktop Sealer Welding / Fusing Type Maximum sealing thickness (mm): 0.4 | HAKKO | MISUMI Thailand