(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desktop Sealer Welding / Fusing Type Maximum sealing thickness (mm): 0.2

Desktop Sealer Welding / Fusing Type Maximum sealing thickness (mm): 0.2

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FV802-01

  • Product Type
    Desktop Sealer
  • Specifications
    Welding/fusion cutting possible
  • Maximum sealing thickness(mm)
    0.2
  • Sealing width(mm)
    1.6
  • Sealing length(mm)
    200
  • Power Consumption(W)
    260
  • Details Type
    Main Body
  • Width(mm)
    80
  • Depth(mm)
    330
  • Height(mm)
    200
  • Suitable Material
    Polyethylene (PE)/Polypropylene (PP)/Air Cap/Non-woven Fabric
  • JAN Code
    4962615015663
  • Trusco Code
    293-9215
  • Power Supply
    100V
  • Accessory
    Welding heater x 2 unit, fusion cutting heater x 2 units, fluoropolymer tape x 2 pieces, adhesive tape x 2 rolls
  • Amount Of Content
    1 unit
Part Number
FV802-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 9,643.00

DESKTOP SEALER WELDING 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Desktop Sealer
  • Specifications
    Welding/fusion cutting possible
  • Maximum sealing thickness(mm)
    0.2
  • Sealing width(mm)
    1.6
  • Sealing length(mm)
    200
  • Power Consumption(W)
    260
  • Details Type
    Main Body
  • Width(mm)
    80
  • Depth(mm)
    330
  • Height(mm)
    200
  • Suitable Material
    Polyethylene (PE)/Polypropylene (PP)/Air Cap/Non-woven Fabric
  • JAN Code
    4962615015663
  • Trusco Code
    293-9215
  • Power Supply
    100V
  • Accessory
    Welding heater x 2 unit, fusion cutting heater x 2 units, fluoropolymer tape x 2 pieces, adhesive tape x 2 rolls
  • Amount Of Content
    1 unit

Product Description

[Features]
· Supports both separate welding and fusing for different applications.

Specifications of FV802-01

  • Product Type
    Desktop Sealer
  • Specifications
    Welding/fusion cutting possible
  • Maximum sealing thickness(mm)
    0.2
  • Sealing width(mm)
    1.6
  • Sealing length(mm)
    200
  • Power Consumption(W)
    260
  • Details Type
    Main Body
  • Width(mm)
    80
  • Depth(mm)
    330
  • Height(mm)
    200
  • Suitable Material
    Polyethylene (PE)/Polypropylene (PP)/Air Cap/Non-woven Fabric
  • JAN Code
    4962615015663
  • Trusco Code
    293-9215
  • Power Supply
    100V
  • Accessory
    Welding heater x 2 unit, fusion cutting heater x 2 units, fluoropolymer tape x 2 pieces, adhesive tape x 2 rolls
  • Amount Of Content
    1 unit
Part Number
FV802-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 9,643.00

DESKTOP SEALER WELDING 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1