(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Artificial Seawater Dr. Aqua Wonder Salz

Artificial Seawater Dr. Aqua Wonder Salz

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WS500

  • Product Type
    Other
  • Material
    Other
  • Type
    For 500L X 1
  • Packaging Style
    Box
  • JAN Code
    4545210049990
  • Trusco Code
    496-6384
  • Specifications
    Artificial seawater containing plenty of deep-ocean water type minerals
  • Amount Of Content
    1 pc.
Part Number
WS500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,304.29

LABORATORY MATERIALS 1 Piece(s) 35 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Type
    For 500L X 1
  • Packaging Style
    Box
  • JAN Code
    4545210049990
  • Trusco Code
    496-6384
  • Specifications
    Artificial seawater containing plenty of deep-ocean water type minerals
  • Amount Of Content
    1 pc.

Specifications of WS500

  • Product Type
    Other
  • Material
    Other
  • Type
    For 500L X 1
  • Packaging Style
    Box
  • JAN Code
    4545210049990
  • Trusco Code
    496-6384
  • Specifications
    Artificial seawater containing plenty of deep-ocean water type minerals
  • Amount Of Content
    1 pc.
Part Number
WS500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,304.29

LABORATORY MATERIALS 1 Piece(s) 35 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1