(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simple Partition Sheet Thickness (mm) 0.15 – 0.3 (B317)

Simple Partition Sheet Thickness (mm) 0.15 – 0.3 (B317)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B317
B318
B319
B320
B321
B322
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Thickness
(mm)
Detail Type JAN Code Trusco Code Mass
(g)
Number of Upper Grommets
(piece)
Amount Of Content

฿ 3,153.00

PARTITION 1 Piece(s) 1 Day(s) UV Sheet 0.15 - 4903599083033 367-5050 400 7 1 pc.

฿ 4,125.00

PARTITION 1 Piece(s) 1 Day(s) UV Sheet 0.15 - 4903599083040 367-5068 800 12 1 pc.

฿ 6,225.00

PARTITION 1 Piece(s) 12 Day(s) UV Sheet 0.15 - 4903599083057 367-5076 1200 12 1 pc.

฿ 3,728.00

PARTITION 1 Piece(s) 1 Day(s) Flameproof Sheet 0.3 Antistatic 4903599083064 367-5084 800 7 1 pc.

฿ 5,471.67

PARTITION 1 Piece(s) 10 Day(s) Flameproof Sheet 0.3 Antistatic 4903599083071 367-5092 1600 12 1 pc.

฿ 8,160.00

PARTITION 1 Piece(s) 12 Day(s) Flameproof Sheet 0.3 Antistatic 4903599083088 367-5106 2400 12 1 pc.

Basic Specifications

  • Color
    semi-transparent
  • Shape
    Foldable Type
  • Color Details
    Transparency
  • Specifications
    Includes Double-Sided Velcro Tape / 1 Piece at Top for Every 200 mm, with Core Material
  • Seat thickness
    0.15mm
  • Amount Of Content
    1 pc.

Product Description

Partition sheet with transparent thread.
[Features]
·Can be cut to desired height (length). Both side joints are possible.
·The UV cut type cuts approximately 98% of ultraviolet rays (wavelength: 300-380 nm).
·A highly permeable transparent threaded sheet with a plastic core on top.
·It has a curtain-like finish.
·Velcro is also provided so that it can be connected and opened and closed.
·Material Sheet: PVC + polyester thread, core material: polyethylene.
[Applications]
·Ideal for entrances, eaves, and room partitions.

Part Number
B317
B318
B319
B320
B321
B322
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Thickness
(mm)
Detail Type JAN Code Trusco Code Mass
(g)
Number of Upper Grommets
(piece)
Amount Of Content

฿ 3,153.00

PARTITION 1 Piece(s) 1 Day(s) UV Sheet 0.15 - 4903599083033 367-5050 400 7 1 pc.

฿ 4,125.00

PARTITION 1 Piece(s) 1 Day(s) UV Sheet 0.15 - 4903599083040 367-5068 800 12 1 pc.

฿ 6,225.00

PARTITION 1 Piece(s) 12 Day(s) UV Sheet 0.15 - 4903599083057 367-5076 1200 12 1 pc.

฿ 3,728.00

PARTITION 1 Piece(s) 1 Day(s) Flameproof Sheet 0.3 Antistatic 4903599083064 367-5084 800 7 1 pc.

฿ 5,471.67

PARTITION 1 Piece(s) 10 Day(s) Flameproof Sheet 0.3 Antistatic 4903599083071 367-5092 1600 12 1 pc.

฿ 8,160.00

PARTITION 1 Piece(s) 12 Day(s) Flameproof Sheet 0.3 Antistatic 4903599083088 367-5106 2400 12 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is possible to cut to your specified height(length). 
●Both side joints are possible.

Usage

●Entrance/entry/room divider.

Specification

●Color:Transparent
●1 sheet at the top 200mm interval with core material 
●Both sides have Velcro 
●Seam part are leave cut

Materials

●Sheet: PVC + Polyesther Yarn 
●Core Material: Polyethylene

Warning

●This product does not include accessories such as S-shaped hook, rail, runner