(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Accordion Type Curtain Aurèle

Accordion Type Curtain Aurèle

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,138.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OR-RU1 SALE
OR-RU2 SALE
OR-RU3 SALE
OR-RU4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Color Trusco Code Features Specifications Color Details Anti-static type Amount Of Content

฿ 14,138.00

฿ 13,006.96

PARTITION 1 Piece(s) 40 Day(s) 1.3 semi-transparent 455-7077 - General Transparency Anti-static type 1 Roll

฿ 19,328.00

฿ 17,781.76

PARTITION 1 Piece(s) 40 Day(s) 0.3 semi-transparent 455-7085 - - Transparent (Greenish) Anti-static type 1 Roll

฿ 21,256.00

฿ 19,555.52

PARTITION 1 Piece(s) 40 Day(s) 0.3 Other 455-7093 - Insect Repelling Orange Anti-static type 1 Roll

฿ 32,911.00

฿ 30,278.12

PARTITION 1 Piece(s) 40 Day(s) 0.3 semi-transparent 455-7107 Flameproof (OR-RU2/3/4) Conforms to Article 4-3 of the Fire Services Act of Japan Enforcement Ordinance Antistatic Transparency - 1 Roll

Basic Specifications

Product Description

[Features]
·A foldable accordion-style soft partition.
·It has excellent heat and cold insulation, dust and insect repellency, and energy conservation.
[Applications]
·Partitions and door curtains in facilities such as factories and hospitals.
· For indoor use.
[Materials]
·Polyvinyl chloride (PVC).

Part Number
OR-RU1 SALE
OR-RU2 SALE
OR-RU3 SALE
OR-RU4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Color Trusco Code Features Specifications Color Details Anti-static type Amount Of Content

฿ 14,138.00

฿ 13,006.96

PARTITION 1 Piece(s) 40 Day(s) 1.3 semi-transparent 455-7077 - General Transparency Anti-static type 1 Roll

฿ 19,328.00

฿ 17,781.76

PARTITION 1 Piece(s) 40 Day(s) 0.3 semi-transparent 455-7085 - - Transparent (Greenish) Anti-static type 1 Roll

฿ 21,256.00

฿ 19,555.52

PARTITION 1 Piece(s) 40 Day(s) 0.3 Other 455-7093 - Insect Repelling Orange Anti-static type 1 Roll

฿ 32,911.00

฿ 30,278.12

PARTITION 1 Piece(s) 40 Day(s) 0.3 semi-transparent 455-7107 Flameproof (OR-RU2/3/4) Conforms to Article 4-3 of the Fire Services Act of Japan Enforcement Ordinance Antistatic Transparency - 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1