(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smartphone Case Wide Type

Smartphone Case Wide Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of EDW-F115

  • Product Type
    Box, Case
  • Product uses
    Tool holder
  • Color
    Blue
  • Width(mm)
    115
  • Depth(mm)
    35
  • Height(mm)
    200
  • JAN Code
    4989999397680
  • Trusco Code
    773-3143
  • Mass(g)
    121
  • Specifications
    With Carabiner
  • Material
    Main Body: Cotton, Foam (Polyethylene); Belt: Polypropylene (PP), Markings And Accessories: Natural Leather (Cowhide)
  • Amount Of Content
    1 pc.
Part Number
EDW-F115
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,286.00

TOOL BAGS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Box, Case
  • Product uses
    Tool holder
  • Color
    Blue
  • Width(mm)
    115
  • Depth(mm)
    35
  • Height(mm)
    200
  • JAN Code
    4989999397680
  • Trusco Code
    773-3143
  • Mass(g)
    121
  • Specifications
    With Carabiner
  • Material
    Main Body: Cotton, Foam (Polyethylene); Belt: Polypropylene (PP), Markings And Accessories: Natural Leather (Cowhide)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Hook and loop fastener mobile phone case capable of storing large smart phones.
[Materials]
· Main body: cotton, polyester, polyethylene foam
· Belt: polypropylene (PP)
· Label and accessories: genuine leather (bovine)

Specifications of EDW-F115

  • Product Type
    Box, Case
  • Product uses
    Tool holder
  • Color
    Blue
  • Width(mm)
    115
  • Depth(mm)
    35
  • Height(mm)
    200
  • JAN Code
    4989999397680
  • Trusco Code
    773-3143
  • Mass(g)
    121
  • Specifications
    With Carabiner
  • Material
    Main Body: Cotton, Foam (Polyethylene); Belt: Polypropylene (PP), Markings And Accessories: Natural Leather (Cowhide)
  • Amount Of Content
    1 pc.
Part Number
EDW-F115
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,286.00

TOOL BAGS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A velcro tape type wide mobile phone case that can store large smartphones.

Specification

●Color:Blue
●W x D x H(mm):115 x 35 x 200
●SPQ(piece):20
●With carabiner