(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TDC-S101 |
TDC-S102 |
TDC-S201 |
TDC-S202 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Color | Depth (mm) |
Shape | JAN Code | Trusco Code | Mass (g) |
Belt Loop Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 463.70 |
TOOL BAGS | 1 Piece(s) | 12 Day(s) | 140 | Blue | 15 | 2 Pocket Type | 4989999390384 | 769-0070 | 42 | - | 1 pc. | ||
฿ 463.70 |
TOOL BAGS | 1 Piece(s) | 10 Day(s) | 140 | Black | 15 | 2 Pocket Type | 4989999390391 | 769-0088 | 42 | 60 | 1 pc. | ||
฿ 649.41 |
TOOL BAGS | 1 Piece(s) | 10 Day(s) | 165 | Blue | 30 | Movable Type With Touch Film | 4989999390414 | 769-0096 | 58 | 60 | 1 pc. | ||
฿ 649.41 |
TOOL BAGS | 1 Piece(s) | 10 Day(s) | 165 | Black | 30 | Movable Type With Touch Film | 4989999390421 | 769-0100 | 58 | 60 | 1 pc. |
[Features]
· A smartphone storage case that uses durable denim fabric.
· With a convenient pocket that can be used to put in notes and cards.
· Since it is made of denim fabric, the more you use it, the better it gets.
· Allows a smartphone to be operated while it is in the case.
[Material]
· Body: Cotton, Polyester
· Belt: Polypropylene
Part Number |
---|
TDC-S101 |
TDC-S102 |
TDC-S201 |
TDC-S202 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Color | Depth (mm) |
Shape | JAN Code | Trusco Code | Mass (g) |
Belt Loop Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 463.70 |
TOOL BAGS | 1 Piece(s) | 12 Day(s) | 140 | Blue | 15 | 2 Pocket Type | 4989999390384 | 769-0070 | 42 | - | 1 pc. | ||
฿ 463.70 |
TOOL BAGS | 1 Piece(s) | 10 Day(s) | 140 | Black | 15 | 2 Pocket Type | 4989999390391 | 769-0088 | 42 | 60 | 1 pc. | ||
฿ 649.41 |
TOOL BAGS | 1 Piece(s) | 10 Day(s) | 165 | Blue | 30 | Movable Type With Touch Film | 4989999390414 | 769-0096 | 58 | 60 | 1 pc. | ||
฿ 649.41 |
TOOL BAGS | 1 Piece(s) | 10 Day(s) | 165 | Black | 30 | Movable Type With Touch Film | 4989999390421 | 769-0100 | 58 | 60 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?