(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dump Truck Dirty Water Leak Preventing Cover

Dump Truck Dirty Water Leak Preventing Cover

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 26,637.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1137-0801-08 SALE
1137-0801-10 SALE
1137-0801-16 SALE
1137-0801-18 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Display Content JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 26,637.00

฿ 24,506.04

ANZENHYOSHIKI 1 Piece(s) 35 Day(s) 430 - 4562461481157 764-8278 1.5 1 pc.

฿ 30,869.00

฿ 28,399.48

ANZENHYOSHIKI 1 Piece(s) 35 Day(s) 430 Collision Warning 4562461481164 764-8286 1.5 1 pc.

฿ 29,919.00

฿ 27,525.48

ANZENHYOSHIKI 1 Piece(s) 35 Day(s) 530 - 4562461481171 764-8294 1.6 1 pc.

฿ 33,243.00

฿ 30,583.56

ANZENHYOSHIKI 1 Piece(s) 35 Day(s) 530 Collision Warning 4562461481188 764-8308 1.6 1 pc.

Basic Specifications

  • Product Type
    Truck Sheet
  • Compatible Automobile Model
    10 t Truck
  • Details Type
    Hanging type/Grommet Hole type
  • Color
    Yellow
  • Vertical(mm)
    400
  • Horizontal(mm)
    2350
  • Shape
    Bag Shape
  • Specifications
    NETIS registration No. : QSK-090004-A
  • Amount Of Content
    1 pc.

Product Description

[Features]
·By simply attaching it to the tail of a dump truck, you can prevent muddy water from falling and scattering.
·Since there is no need to improve the soil quality of the mud, the process can be shortened and the economy improved.
·This is a "NETIS registered" environmental improvement product.
[Applications]
·When transporting mud with a dump truck.
[Materials]
·Polyester Canvas

Part Number
1137-0801-08 SALE
1137-0801-10 SALE
1137-0801-16 SALE
1137-0801-18 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Display Content JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 26,637.00

฿ 24,506.04

ANZENHYOSHIKI 1 Piece(s) 35 Day(s) 430 - 4562461481157 764-8278 1.5 1 pc.

฿ 30,869.00

฿ 28,399.48

ANZENHYOSHIKI 1 Piece(s) 35 Day(s) 430 Collision Warning 4562461481164 764-8286 1.5 1 pc.

฿ 29,919.00

฿ 27,525.48

ANZENHYOSHIKI 1 Piece(s) 35 Day(s) 530 - 4562461481171 764-8294 1.6 1 pc.

฿ 33,243.00

฿ 30,583.56

ANZENHYOSHIKI 1 Piece(s) 35 Day(s) 530 Collision Warning 4562461481188 764-8308 1.6 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1