(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DT Aluminum Carabiner with O-Ring 5 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DT-AKO-253

  • Other
    Option
  • Color
    Gold x gun metal S
  • Material Quality
    Aluminum Alloy
  • Size
    5×50mm
  • JAN Code
    4954458162857
  • Amount Of Content
    1 pc.
Part Number
DT-AKO-253
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 164.77

TOOL BACK 1 Piece(s) Same day 10 1 pc.

Basic Specifications

  • Other
    Option
  • Color
    Gold x gun metal S
  • Material Quality
    Aluminum Alloy
  • Size
    5×50mm
  • JAN Code
    4954458162857
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Includes an O-ring to prevent lost items, which detaches from the hook for smooth usage.

Specifications of DT-AKO-253

  • Other
    Option
  • Color
    Gold x gun metal S
  • Material Quality
    Aluminum Alloy
  • Size
    5×50mm
  • JAN Code
    4954458162857
  • Amount Of Content
    1 pc.
Part Number
DT-AKO-253
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 164.77

TOOL BACK 1 Piece(s) Same day 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1