(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DBLTACT Tool Hook

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DT-TH-811

  • Other
    Option
  • Dimensions (Height H x Width W x Depth D)(mm)
    110×45×60
  • Material Quality
    Steel
  • JAN Code
    4954458302437
  • Mass(g)
    141
  • Amount Of Content
    1 pc.
Part Number
DT-TH-811
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 476.82

TOOL BACK 1 Piece(s) 6 Day(s) 1 pc.

Basic Specifications

  • Other
    Option
  • Dimensions (Height H x Width W x Depth D)(mm)
    110×45×60
  • Material Quality
    Steel
  • JAN Code
    4954458302437
  • Mass(g)
    141
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Useful in a wide range of settings, such as construction, civil engineering and aerial work.
· Welded in 6 places to prevent breakage.
· User-friendly 8 mm diameter wire for exceptional ease of operation.
· We considered every operating scenario, and installed 4 loopholes for drop-protection. (5.5 mm loopholes)
· Works with belts with a width up to 60 mm.

Specifications of DT-TH-811

  • Other
    Option
  • Dimensions (Height H x Width W x Depth D)(mm)
    110×45×60
  • Material Quality
    Steel
  • JAN Code
    4954458302437
  • Mass(g)
    141
  • Amount Of Content
    1 pc.
Part Number
DT-TH-811
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 476.82

TOOL BACK 1 Piece(s) 6 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1