(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nylon Zip Tie Kit (Striped)

Nylon Zip Tie Kit (Striped)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PP5X50F

  • Product Type
    Zip Tie
  • Details Type
    For Indoor Use
  • Color
    Blue/White, Orange/White, Green/White, Brown/White, Gray/White 50 Each
  • Width(mm)
    2.5
  • Length(mm)
    102
  • Thickness(mm)
    0.9
  • Maximum Binding Radius(mm)
    21
  • JAN Code
    0074983650132
  • Trusco Code
    477-5392
  • Tensile Strength(N)
    80
  • Operating Temperature Range(°C)
    -60 to 85
  • Mass(g)
    90
  • Amount Of Content
    1 bag (250 pcs.)
Part Number
PP5X50F
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,156.00

CABLE TIES 1 Pack(s)

250 Pieces Per Package

12 Day(s) 1 bag (250 pcs.)

Basic Specifications

  • Product Type
    Zip Tie
  • Details Type
    For Indoor Use
  • Color
    Blue/White, Orange/White, Green/White, Brown/White, Gray/White 50 Each
  • Width(mm)
    2.5
  • Length(mm)
    102
  • Thickness(mm)
    0.9
  • Maximum Binding Radius(mm)
    21
  • JAN Code
    0074983650132
  • Trusco Code
    477-5392
  • Tensile Strength(N)
    80
  • Operating Temperature Range(°C)
    -60 to 85
  • Mass(g)
    90
  • Amount Of Content
    1 bag (250 pcs.)

Product Description

[Features]
· Ideal for identification as the colors are in stripes.
[Applications]
· Used for binding cables and electrical wires.
[Material]
· Nylon 66

Specifications of PP5X50F

  • Product Type
    Zip Tie
  • Details Type
    For Indoor Use
  • Color
    Blue/White, Orange/White, Green/White, Brown/White, Gray/White 50 Each
  • Width(mm)
    2.5
  • Length(mm)
    102
  • Thickness(mm)
    0.9
  • Maximum Binding Radius(mm)
    21
  • JAN Code
    0074983650132
  • Trusco Code
    477-5392
  • Tensile Strength(N)
    80
  • Operating Temperature Range(°C)
    -60 to 85
  • Mass(g)
    90
  • Amount Of Content
    1 bag (250 pcs.)
Part Number
PP5X50F
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,156.00

CABLE TIES 1 Pack(s)

250 Pieces Per Package

12 Day(s) 1 bag (250 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1