(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Replacement Type Tweezers

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 631.23 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TL00CFRSA
TL2ACFRSA
TL5ACF
TL5CFRSA
TL7ACF
TL7CFRSA
TL249CFRSA
TL259ACF
TL259CFRSA
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Other Trusco Code Amount Of Content

฿ 1,867.68

ESD TWEEZERS 1 Piece(s) - 31 Day(s) 130 - 498-2011 1 pc.

฿ 2,079.06

ESD TWEEZERS 1 Piece(s) - 31 Day(s) 130 - 498-2096 1 pc.

฿ 830.00

ESD TWEEZERS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 40 Option 498-2177 1S (2 Piece)

฿ 2,090.20

ESD TWEEZERS 1 Piece(s) - 31 Day(s) 130 - 498-2193 1 pc.

฿ 830.00

ESD TWEEZERS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 40 Option 498-2223 1S (2 Piece)

฿ 2,079.06

ESD TWEEZERS 1 Piece(s) - 31 Day(s) 130 - 498-2240 1 pc.

฿ 2,089.82

ESD TWEEZERS 1 Piece(s) - 31 Day(s) 130 - 498-2037 1 pc.

฿ 631.23

ESD TWEEZERS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 40 Option 498-2070 1S (2 Piece)

฿ 2,014.53

ESD TWEEZERS 1 Piece(s) - 31 Day(s) 130 - 498-2088 1 pc.

Basic Specifications

Product Description

[Features]
・Anti-static (ESD) specifications.
[Application]
・For electronic work.
・For detailed work.
・For precision work.
[Material]
・Stainless steel
・Carbon fiber

Part Number
TL00CFRSA
TL2ACFRSA
TL5ACF
TL5CFRSA
TL7ACF
TL7CFRSA
TL249CFRSA
TL259ACF
TL259CFRSA
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Other Trusco Code Amount Of Content

฿ 1,867.68

ESD TWEEZERS 1 Piece(s) - 31 Day(s) 130 - 498-2011 1 pc.

฿ 2,079.06

ESD TWEEZERS 1 Piece(s) - 31 Day(s) 130 - 498-2096 1 pc.

฿ 830.00

ESD TWEEZERS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 40 Option 498-2177 1S (2 Piece)

฿ 2,090.20

ESD TWEEZERS 1 Piece(s) - 31 Day(s) 130 - 498-2193 1 pc.

฿ 830.00

ESD TWEEZERS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 40 Option 498-2223 1S (2 Piece)

฿ 2,079.06

ESD TWEEZERS 1 Piece(s) - 31 Day(s) 130 - 498-2240 1 pc.

฿ 2,089.82

ESD TWEEZERS 1 Piece(s) - 31 Day(s) 130 - 498-2037 1 pc.

฿ 631.23

ESD TWEEZERS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 40 Option 498-2070 1S (2 Piece)

฿ 2,014.53

ESD TWEEZERS 1 Piece(s) - 31 Day(s) 130 - 498-2088 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1