(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Pipette Set 5 pcs Set

Plastic Pipette Set 5 pcs Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TPP-25-SET

  • Material
    Plastic
  • Product Type
    Tweezers
  • Properties
    Non-magnetic type
  • Trusco Code
    764-7751
  • Amount Of Content
    1 pc.
Part Number
TPP-25-SET
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 812.88

ESD TWEEZERS 1 Pack(s)

5 Pieces Per Package

Same day 1 pc.

Basic Specifications

Product Description

[Features]
· A 5-piece set of plastic tweezers.
· Superior in non-magnetism, insulation performance, chemical resistance and rigidity.
· Its tip is strong and suitable for detailed work.
· It will not scratch the object and has excellent durability.
[Applications]
· Ideal for picking up electronic parts and circuit boards related to semiconductors.
[Material]
· Plastic (Nylon, Glass Reinforced 30%)

Specifications of TPP-25-SET

  • Material
    Plastic
  • Product Type
    Tweezers
  • Properties
    Non-magnetic type
  • Trusco Code
    764-7751
  • Amount Of Content
    1 pc.
Part Number
TPP-25-SET
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 812.88

ESD TWEEZERS 1 Pack(s)

5 Pieces Per Package

Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1