(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Precision Bin Set (Non-Magnetic Type)

Stainless Steel Precision Bin Set (Non-Magnetic Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of PTZ-02

  • Material
    Made of Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Non-Magnetic Type
  • Overall Length(mm)
    120
  • Trusco Code
    326-7890
Part Number
PTZ-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,339.10

ENG HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

Product Description

One rank higher luxury precision tweezers with a tough body that is light and flexible at the fingertips and produces the best workability.
[Features]
· The tip is a spatula type that is ultra-thin at 0.2 t and flexibly fits and holds without damaging the object.
· The handle part has a plate thickness of 1.9 t and rigidity, can securely hold and has excellent durability.
· Pinching load is very light at 65 g and does not strain the fingers or cause them to tire.
· The tip has a rounded finishing and does not scratch the important parts or the circuit board.
· The main body material has excellent non-magnetic properties and the tip is free of abrasion.
· Also available in clean packaging specifications.
[Applications]
· Optimal for handling narrowly adjacent parts and extremely small chips with an ultra-thin tip.

Specifications of PTZ-02

  • Material
    Made of Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Non-Magnetic Type
  • Overall Length(mm)
    120
  • Trusco Code
    326-7890
Part Number
PTZ-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,339.10

ENG HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1