(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SCC10003INX5IN |
SCC10006INX10IN |
SCC10008INX10IN |
SCC10008INX12IN |
SCC100012INX18IN |
SCC100015INX18IN |
SCC100018INX20IN |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Vertical (mm) |
Horizontal (mm) |
JAN Code | Trusco Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,036.88 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
14 Day(s) | 127 | 76 | 0051111777305 | 410-6890 | 1 Box (100 sheets) | ||
฿ 2,712.00 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 254 | 152 | 0051111777442 | 410-6911 | 1 Box (100 sheets) | ||
฿ 2,598.10 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 254 | 203 | 0051111777626 | 410-6920 | 1 Box (100 sheets) | ||
฿ 3,472.10 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 305 | 203 | 0051111777633 | 366-4279 | 1 Box (100 sheets) | ||
฿ 8,185.00 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 457 | 305 | 0051111777121 | 366-4244 | 1 Box (100 sheets) | ||
฿ 10,087.00 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 457 | 381 | 0051111777190 | 366-4252 | 1 Box (100 sheets) | ||
฿ 11,747.21 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 508 | 457 | 0051111796092 | 445-1112 | 1 Box (100 sheets) |
[Features]
· Sealed bag with 4-layer structure to ensure transparency and aluminum layer to reduce electrostatic destruction.
[Applications]
· Packing of electronic parts sensitive to static electricity.
[Material]
· Antistatic Polyester Film, Conductive Metal Layer, Antistatic Polyethylene Film
Part Number |
---|
SCC10003INX5IN |
SCC10006INX10IN |
SCC10008INX10IN |
SCC10008INX12IN |
SCC100012INX18IN |
SCC100015INX18IN |
SCC100018INX20IN |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Vertical (mm) |
Horizontal (mm) |
JAN Code | Trusco Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,036.88 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
14 Day(s) | 127 | 76 | 0051111777305 | 410-6890 | 1 Box (100 sheets) | ||
฿ 2,712.00 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 254 | 152 | 0051111777442 | 410-6911 | 1 Box (100 sheets) | ||
฿ 2,598.10 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 254 | 203 | 0051111777626 | 410-6920 | 1 Box (100 sheets) | ||
฿ 3,472.10 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 305 | 203 | 0051111777633 | 366-4279 | 1 Box (100 sheets) | ||
฿ 8,185.00 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 457 | 305 | 0051111777121 | 366-4244 | 1 Box (100 sheets) | ||
฿ 10,087.00 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 457 | 381 | 0051111777190 | 366-4252 | 1 Box (100 sheets) | ||
฿ 11,747.21 |
STATIC ELECTRICITY REMOVAL SH | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 508 | 457 | 0051111796092 | 445-1112 | 1 Box (100 sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?