(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Bag ZC81–86

Conductive Bag ZC81–86

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 157.09 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ZC-81
ZC-82
ZC-83
ZC-84
ZC-85
ZC-86
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 157.09

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

10 Pieces Per Package

1 Day(s) 100 150 4989833090814 400-2300 20 1 Bag (10 Sheets)

฿ 495.68

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

1 Day(s) 100 150 4989833090821 399-2179 175 1 Bag (100 Sheets)

฿ 244.69

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

10 Pieces Per Package

1 Day(s) 200 300 4989833090838 400-2318 78 1 Bag (10 Sheets)

฿ 1,397.03

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 200 300 4989833090845 399-2195 650 1 Bag (100 Sheets)

฿ 469.34

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

10 Pieces Per Package

1 Day(s) 300 450 4989833090852 400-2326 158 1 Bag (10 Sheets)

฿ 3,907.00

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

13 Day(s) 300 450 4989833090869 400-2334 1590 1 Bag (100 Sheets)

Basic Specifications

  • Thickness(mm)
    0.05
  • Product Type
    Antistatic Products
  • Color
    Black
  • Surface Resistance
    5 X 10³ or Less (20°C/Humidity 50%)
  • Material
    Special Polyethylene (with Carbon)

Product Description

An anti-static countermeasure product with excellent conductivity that prevents electrostatic breakdowns during the transportation or storage of printed circuit boards and electronic parts.
[Features]
· Material: special polyethylene (contains carbon)
· Surface resistance value: 5 × 10^3 Ω or less (20°C / humidity 50%).
· Color: black, thickness: 50 μm.
[Applications]
· Excellent conductivity and optimal for preventing electrostatic breakdowns during the transportation or storage of printed circuit boards and electronic parts.
· Optimal for anti-static countermeasure products.

Part Number
ZC-81
ZC-82
ZC-83
ZC-84
ZC-85
ZC-86
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 157.09

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

10 Pieces Per Package

1 Day(s) 100 150 4989833090814 400-2300 20 1 Bag (10 Sheets)

฿ 495.68

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

1 Day(s) 100 150 4989833090821 399-2179 175 1 Bag (100 Sheets)

฿ 244.69

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

10 Pieces Per Package

1 Day(s) 200 300 4989833090838 400-2318 78 1 Bag (10 Sheets)

฿ 1,397.03

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 200 300 4989833090845 399-2195 650 1 Bag (100 Sheets)

฿ 469.34

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

10 Pieces Per Package

1 Day(s) 300 450 4989833090852 400-2326 158 1 Bag (10 Sheets)

฿ 3,907.00

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

13 Day(s) 300 450 4989833090869 400-2334 1590 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1