(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Static Electricity Eliminator Tape Sheet Type

Static Electricity Eliminator Tape Sheet Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Can be attached to a vacuum cleaner to reduce the generation of static electricity. (Static electricity is removed only where the static electricity eliminator tape is affixed.)

Specifications of SDTS3223

  • Thickness(mm)
    0.5
  • Width(mm)
    320
  • Product Type
    Antistatic Countermeasures - Tape
  • Length(m)
    230
  • Color
    Black
  • Surface resistance value(Ω)
    3 x 10⁴/□ (Square)
  • JAN Code
    4989999382662
  • Trusco Code
    764-1338
  • Cutting Method
    Cutter Required
  • Material
    Base Material: Extra Fine Fiber Non-Woven Fabric
  • Mass(g)
    50.5
  • Internal Capacity
    1 Bag (2 Sheets)
Part Number
SDTS3223
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 887.04

ELECTRICITY REMOVAL TAPES 1 Pack(s)

2 Pieces Per Package

Same day 1 Bag (2 Sheets)

Basic Specifications

  • Thickness(mm)
    0.5
  • Width(mm)
    320
  • Product Type
    Antistatic Countermeasures - Tape
  • Length(m)
    230
  • Color
    Black
  • Surface resistance value(Ω)
    3 x 10⁴/□ (Square)
  • JAN Code
    4989999382662
  • Trusco Code
    764-1338
  • Cutting Method
    Cutter Required
  • Material
    Base Material: Extra Fine Fiber Non-Woven Fabric
  • Mass(g)
    50.5
  • Internal Capacity
    1 Bag (2 Sheets)

Product Description

[Features]
· With adhesive tape which can be applied directly to the target object.
· As it is a sheet type, it can be cut into the size of your choice.
· Removes static electricity around where the static electricity eliminator tape is attached.
· Attach this product as close to a charged object as possible.
· Capable of removing static electricity and dust.
[Applications]
· Dust is generated due to friction at the desk edges and gaps.
[Material]
· Base Material: Extra Fine Fiber Non-Woven Fabric

Specifications of SDTS3223

  • Thickness(mm)
    0.5
  • Width(mm)
    320
  • Product Type
    Antistatic Countermeasures - Tape
  • Length(m)
    230
  • Color
    Black
  • Surface resistance value(Ω)
    3 x 10⁴/□ (Square)
  • JAN Code
    4989999382662
  • Trusco Code
    764-1338
  • Cutting Method
    Cutter Required
  • Material
    Base Material: Extra Fine Fiber Non-Woven Fabric
  • Mass(g)
    50.5
  • Internal Capacity
    1 Bag (2 Sheets)
Part Number
SDTS3223
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 887.04

ELECTRICITY REMOVAL TAPES 1 Pack(s)

2 Pieces Per Package

Same day 1 Bag (2 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1