(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Accessories for Anti-Static Ground Use, Snap Fastener

Accessories for Anti-Static Ground Use, Snap Fastener

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • This product is not for general consumers, and no indications or manuals intended for general consumers are included. 3M brand display may appear as the business has been sold by 3M.

Specifications of 3090

  • Product Type
    Anti-static grounding supply
  • JAN Code
    4901690412998
  • Trusco Code
    282-0838
  • Specifications
    Snap Fastener for Connecting Ground Wire, Mounting Terminal (for 3040, 3043, 3043S and 3048)
  • Mass(g)
    37
  • Internal Capacity
    1 Bag (5 pcs)
Part Number
3090
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 721.00

STATIC ELECTRICITY MEASURES M 1 Pack(s)

5 Pieces Per Package

1 Day(s) 1 Bag (5 pcs)

Basic Specifications

  • Product Type
    Anti-static grounding supply
  • JAN Code
    4901690412998
  • Trusco Code
    282-0838
  • Specifications
    Snap Fastener for Connecting Ground Wire, Mounting Terminal (for 3040, 3043, 3043S and 3048)
  • Mass(g)
    37
  • Internal Capacity
    1 Bag (5 pcs)

Product Description

[Features]
· Crimped type that stabilizes grounding.
[Applications]
· Connectors that connect static electricity countermeasure mat and accessories for grounding.

Specifications of 3090

  • Product Type
    Anti-static grounding supply
  • JAN Code
    4901690412998
  • Trusco Code
    282-0838
  • Specifications
    Snap Fastener for Connecting Ground Wire, Mounting Terminal (for 3040, 3043, 3043S and 3048)
  • Mass(g)
    37
  • Internal Capacity
    1 Bag (5 pcs)
Part Number
3090
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 721.00

STATIC ELECTRICITY MEASURES M 1 Pack(s)

5 Pieces Per Package

1 Day(s) 1 Bag (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1