(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electrostatic Discharge Protection Accessory, Ground Wire 1.5 m

Electrostatic Discharge Protection Accessory, Ground Wire 1.5 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • A snap fastener (3090) is required.
  • This product is not for general consumers, and no indications or manuals intended for general consumers are included. 3M brand display may appear as the business has been sold by 3M.

Specifications of 3043

  • Product Type
    Anti-static grounding supply
  • JAN Code
    4901690412448
  • Trusco Code
    282-0790
  • Specifications
    1-MΩ built-in current-limiting resistor
  • Grounding Wire
    1.5m
  • Mass(g)
    40
  • Internal Capacity
    1 pc.
Part Number
3043
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 826.08

STATIC ELECTRICITY MEASURES M 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Anti-static grounding supply
  • JAN Code
    4901690412448
  • Trusco Code
    282-0790
  • Specifications
    1-MΩ built-in current-limiting resistor
  • Grounding Wire
    1.5m
  • Mass(g)
    40
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Earth wires for connecting electrostatic conductive mats.
[Applications]
· Connects mats together.

Specifications of 3043

  • Product Type
    Anti-static grounding supply
  • JAN Code
    4901690412448
  • Trusco Code
    282-0790
  • Specifications
    1-MΩ built-in current-limiting resistor
  • Grounding Wire
    1.5m
  • Mass(g)
    40
  • Internal Capacity
    1 pc.
Part Number
3043
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 826.08

STATIC ELECTRICITY MEASURES M 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1