(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Angle Strap

Angle Strap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of F-142

  • Product Type
    Foot Strap
  • Specifications
    Banana plug/alligator clip included
  • Cord Total Length(cm)
    310
  • Details Type
    Built-in Resistor
  • Resistance Value(mΩ)
    1
  • JAN Code
    4962772091425
  • Trusco Code
    436-2608
  • Mass(g)
    50
  • Volume
    1 pc.
Part Number
F-142
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Volume

฿ 522.37

FOOT STRAPS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Foot Strap
  • Specifications
    Banana plug/alligator clip included
  • Cord Total Length(cm)
    310
  • Details Type
    Built-in Resistor
  • Resistance Value(mΩ)
    1
  • JAN Code
    4962772091425
  • Trusco Code
    436-2608
  • Mass(g)
    50
  • Volume
    1 pc.

Product Description

[Features]
· Buckle type, easy to attach and detach to the ankle.
[Applications]
· Operations in semiconductor plants.

Specifications of F-142

  • Product Type
    Foot Strap
  • Specifications
    Banana plug/alligator clip included
  • Cord Total Length(cm)
    310
  • Details Type
    Built-in Resistor
  • Resistance Value(mΩ)
    1
  • JAN Code
    4962772091425
  • Trusco Code
    436-2608
  • Mass(g)
    50
  • Volume
    1 pc.
Part Number
F-142
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Volume

฿ 522.37

FOOT STRAPS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1