(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustable Wrist Strap Ground Cord Length (m) 1.8

Adjustable Wrist Strap Ground Cord Length (m) 1.8

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • This product is not for general consumers, and no indications or manuals intended for general consumers are included. 3M brand display may appear as the business has been sold by 3M.

Specifications of ECWS61M-1

  • Product Type
    Wrist Strap
  • Specifications
    With Alligator Clip
  • Ground Cord Length(m)
    1.8
  • Cord Total Length(cm)
    50
  • Coil Length(cm)
    17
  • Color
    Blue
  • JAN Code
    4548623768724
  • Trusco Code
    385-7913
  • Internal Capacity
    1 pc.
Part Number
ECWS61M-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 434.50

WRIST STRAPS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Wrist Strap
  • Specifications
    With Alligator Clip
  • Ground Cord Length(m)
    1.8
  • Cord Total Length(cm)
    50
  • Coil Length(cm)
    17
  • Color
    Blue
  • JAN Code
    4548623768724
  • Trusco Code
    385-7913
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Entire back surface of wrist band is made of conductive fiber. Reasonably priced wrist strap realizing highly reliable skin contact.
· Wrist strap with adjustable wrist band length. Can be grounded with the attached alligator clip.
[Applications]
· For semiconductor factories, electronic parts factories and precision electronic device assembly.

Specifications of ECWS61M-1

  • Product Type
    Wrist Strap
  • Specifications
    With Alligator Clip
  • Ground Cord Length(m)
    1.8
  • Cord Total Length(cm)
    50
  • Coil Length(cm)
    17
  • Color
    Blue
  • JAN Code
    4548623768724
  • Trusco Code
    385-7913
  • Internal Capacity
    1 pc.
Part Number
ECWS61M-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 434.50

WRIST STRAPS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1