- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Digital Static Meter, With Backlit Display, Sunhayato Corp.
Specifications of EG1
-
- Product Type
- Static Electricity Checker
-
- Color
- 71.0
-
- Width(mm)
- 19.4
-
- Depth(mm)
- 141.3
-
- Measuring Range(kV)
- 0~±19.9
-
- Measured Distance
- 50mm
-
- Measurement accuracy
- ±7%±0.1kV
-
- Display
- -19.9~+19.9
-
- Power Supply
- AA Batteries (4-8 VDC) x 4 (Test Battery Included)
-
- JAN Code
- 4931442522170
-
- Trusco Code
- 481-0741
-
- Mass(g)
- 196
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 14,349.24
|
STATIC FINDERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Static Electricity Checker
-
- Color
- 71.0
-
- Width(mm)
- 19.4
-
- Depth(mm)
- 141.3
-
- Measuring Range(kV)
- 0~±19.9
-
- Measured Distance
- 50mm
-
- Measurement accuracy
- ±7%±0.1kV
-
- Display
- -19.9~+19.9
-
- Power Supply
- AA Batteries (4-8 VDC) x 4 (Test Battery Included)
-
- JAN Code
- 4931442522170
-
- Trusco Code
- 481-0741
-
- Mass(g)
- 196
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Can detect static electricity without contact.
· Values are easy to read with a large display.
· Includes a backlight.
Specifications of EG1
-
- Product Type
- Static Electricity Checker
-
- Color
- 71.0
-
- Width(mm)
- 19.4
-
- Depth(mm)
- 141.3
-
- Measuring Range(kV)
- 0~±19.9
-
- Measured Distance
- 50mm
-
- Measurement accuracy
- ±7%±0.1kV
-
- Display
- -19.9~+19.9
-
- Power Supply
- AA Batteries (4-8 VDC) x 4 (Test Battery Included)
-
- JAN Code
- 4931442522170
-
- Trusco Code
- 481-0741
-
- Mass(g)
- 196
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 14,349.24
|
STATIC FINDERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?