(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electrical Discharge Detector CTM082

Electrical Discharge Detector CTM082

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • This product is not for general consumers, and no indications or manuals intended for general consumers are included. 3M brand display may appear as the business has been sold by 3M.

Specifications of CTM082

  • Product Type
    Static Electricity Checker
  • Width(mm)
    65
  • Depth(mm)
    23
  • Height(mm)
    120
  • Measuring Range(kV)
    0.001~0.99
  • Power Supply
    Type 006P 9 V Square Alkaline Battery x 1 (Sold Separately)
  • JAN Code
    0051111056349
  • Trusco Code
    409-1582
  • Internal Capacity
    1 unit
Part Number
CTM082
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 79,973.00

STATIC FINDERS 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Static Electricity Checker
  • Width(mm)
    65
  • Depth(mm)
    23
  • Height(mm)
    120
  • Measuring Range(kV)
    0.001~0.99
  • Power Supply
    Type 006P 9 V Square Alkaline Battery x 1 (Sold Separately)
  • JAN Code
    0051111056349
  • Trusco Code
    409-1582
  • Internal Capacity
    1 unit

Product Description

[Features]
· Counts the number of electrostatic discharges and displays discharge intensity with LED indicators.
· Separates electrostatic discharge and general noise, and detects only electrostatic discharge.
· Detection of electrostatic charge in processes, identification of locations, and effect verification of static electricity countermeasures are possible.
[Applications]
· For discharge detection in semiconductor/LCD manufacturing machines.
· For identification of occurrence points in electronic component manufacture and mounting process.
· Judgment on malfunctions of electronic equipment possibly due to electrostatic discharge.
· Verification of anti-static measures in various manufacturing processes.
· Easily judges the antistatic effect of storage cases, moistureproof bags and the like for semiconductors.
· For discharge detection in semiconductor/LCD manufacturing machines.
· For identification of occurrence points in electronic component manufacture and mounting process.
· Judgment on malfunctions of electronic equipment possibly due to electrostatic discharge.
· Verification of anti-static measures in various manufacturing processes.
· Easily judges the antistatic effect of storage cases, moistureproof bags and the like for semiconductors.

Specifications of CTM082

  • Product Type
    Static Electricity Checker
  • Width(mm)
    65
  • Depth(mm)
    23
  • Height(mm)
    120
  • Measuring Range(kV)
    0.001~0.99
  • Power Supply
    Type 006P 9 V Square Alkaline Battery x 1 (Sold Separately)
  • JAN Code
    0051111056349
  • Trusco Code
    409-1582
  • Internal Capacity
    1 unit
Part Number
CTM082
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 79,973.00

STATIC FINDERS 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1