Mini Air Ionizer Kit 960

Brand :
DESCOJAPAN

Caution

    Product Description

    [Specifications]
    - Product Type: Fan Type
    - Type: Direct current method
    - Depth(mm): 60
    - Height(mm): 120
    - Width(mm): 85
    - Maximum Air Flow: 0.62 m³/min
    - Ion Balance: ±20 V or less (factory default)
    - Ozone Generation Amount: 0.009 ppm or less (distance of 300 mm)
    - Ambient Operating Temperature: 0–40°C,15–80%RH
    - Power Supply(V): AC 100 to 120
    - Input Power Supply(V): DC12
    - Output Voltage(kV): DC6
    - Power Consumption(W): 5.5
    - Mass(g): 340
    - Accessory: Dedicated adapter

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat